Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch
The DW series is a through-hole PCB header system with a fixed 0.110" tail that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
Features
Application: Elevated board stacking applications
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
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
| DW-32-12-G-D-800 | 74 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-32-12-G-D-675 | 74 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-32-12-G-D-600 | 74 | Bulk | 1 | 0 | StackHeight | Yes |
| DW-32-12-G-D-472 | 74 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |