Samtec.com
digikey

HDAF-23-08.0-S-13-2

2.00 mm x 1.20 mm HD Mezz Rugged, High-Density Open-Pin-Field Array Socket rohs logo Product Specs

HDAF-23-08.0-S-13-2

2.00 mm x 1.20 mm HD Mezz Rugged, High-Density Open-Pin-Field Array Socket rohs logo
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
  • Application specific capability to build any height from 20 mm to 35 mm
  • Open pin field design
  • Integrated guide posts to minimize contact damage when mating and unmating
  • Solder charge termination for ease of processing
  • Performance: Up to 9 GHz / 18 Gbps
  • 2.00 mm x 1.20 mm pitch
  • Up to 299 I/Os
  • Intermateable with Molex HD Mezz Arrays
  • HD Mezz is a trademark of Molex Incorporated
Specs Kit

Secured form. No spam.

. .
.
.
. .
.