LPAM .050" LP Array™ High-Speed High-Density Low Profile Open-Pin-Field Array, Terminal

Features

  • 56 Gbps PAM4 performance

  • Low profile 4 mm, 4.5 mm, 5 mm stack heights

  • Up to 400 I/Os

  • 4, 6 and 8 row designs

  • .050" (1.27 mm) pitch

  • Dual beam contact system

.050" LP Array™ High-Speed High-Density Low Profile Open-Pin-Field Array, Terminal

Configured Part Number

View Full Mated Sets Add to Cart
Evaluation and Development Kits
LP Array™ SI Evaluation Kit

REF-200470-X.XX-X.XX-01

Company: Samtec

Samtec LP Array™ Low Profile Open-Pin-Field Arrays support high-speed, high density applications with maximum routing and grounding flexibility. The LP Array™ SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing LP Array™ connectors. The LP Array™ SI Evaluation Kit delivers a high-quality system with robust mechanical design. It can be used standalone for LP Array™ connectors. Please contact Samtec’s technical experts at [email protected] for additional information.

picture of development kit
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
28 Gbps NRZ/56 Gbps PAM4 Capable Capable Capable Capable Capable No No No
How is this calculated?
Mates and Related Components

Mating Connectors

LPAF Series Thumbnail Image
LPAF

.050" LP Array™ High-Speed High-Density Low Profile Open-Pin-Field Array, Socket

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
LPAM-40-01.0-L-04-2-K-TR LPAF-40-03.0-L-04-2-K-TR .050" (1.27 mm) 4.00 160 Vertical Board Stacking 56 Gbps PAM4
LPAM-40-01.5-L-06-2-K-TR LPAF-40-03.5-L-06-2-K-TR .050" (1.27 mm) 5.00 240 Vertical Board Stacking 56 Gbps PAM4
LPAM-40-01.5-L-06-2-K-TR LPAF-40-03.0-L-06-2-K-TR .050" (1.27 mm) 4.50 240 Vertical Board Stacking 56 Gbps PAM4
LPAM-40-01.0-L-08-2-K-TR LPAF-40-03.0-L-08-2-K-TR .050" (1.27 mm) 4.00 320 Vertical Board Stacking 56 Gbps PAM4
LPAM-40-01.5-L-08-2-K-TR LPAF-40-03.0-L-08-2-K-TR .050" (1.27 mm) 4.50 320 Vertical Board Stacking 56 Gbps PAM4
LPAM-10-01.0-S-04-2-K-TR LPAF-10-03.0-S-04-2-K-TR 1.27 mm (.050") 4.00 40 Surface Mount Parallel 56 Gbps PAM4
LPAM-10-01.0-L-04-2-K-TR LPAF-10-03.5-L-04-2-K-TR 1.27 mm (.050") 4.50 40 Surface Mount Parallel 56 Gbps PAM4
LPAM-10-01.0-S-04-2-K-TR LPAF-10-03.5-S-04-2-K-TR 1.27 mm (.050") 4.50 40 Surface Mount Parallel 56 Gbps PAM4
LPAM-10-01.5-S-04-2-K-TR LPAF-10-03.0-S-04-2-K-TR 1.27 mm (.050") 4.50 40 Surface Mount Parallel 56 Gbps PAM4
LPAM-10-01.5-L-04-2-K-TR LPAF-10-03.5-L-04-2-K-TR 1.27 mm (.050") 5.00 40 Surface Mount Parallel 56 Gbps PAM4
LPAM-10-01.5-S-04-2-K-TR LPAF-10-03.5-S-04-2-K-TR 1.27 mm (.050") 5.00 40 Surface Mount Parallel 56 Gbps PAM4
LPAM-10-01.0-L-04-2-K-TR LPAF-10-03.0-L-04-2-K-TR 1.27 mm (.050") 4.00 40 Surface Mount Parallel 56 Gbps PAM4
LPAM-10-01.5-L-04-2-K-TR LPAF-10-03.0-L-04-2-K-TR 1.27 mm (.050") 4.50 40 Surface Mount Parallel 56 Gbps PAM4
LPAM-10-01.0-L-06-2-K-TR LPAF-10-03.0-L-06-2-K-TR 1.27 mm (.050") 4.00 60 Surface Mount Parallel 56 Gbps PAM4
LPAM-10-01.0-S-06-2-K-TR LPAF-10-03.0-S-06-2-K-TR 1.27 mm (.050") 4.00 60 Surface Mount Parallel 56 Gbps PAM4
LPAM-10-01.0-L-06-2-K-TR LPAF-10-03.5-L-06-2-K-TR 1.27 mm (.050") 4.50 60 Surface Mount Parallel 56 Gbps PAM4
LPAM-10-01.0-S-06-2-K-TR LPAF-10-03.5-S-06-2-K-TR 1.27 mm (.050") 4.50 60 Surface Mount Parallel 56 Gbps PAM4
LPAM-10-01.5-S-06-2-K-TR LPAF-10-03.0-S-06-2-K-TR 1.27 mm (.050") 4.50 60 Surface Mount Parallel 56 Gbps PAM4
LPAM-10-01.5-L-06-2-K-TR LPAF-10-03.5-L-06-2-K-TR 1.27 mm (.050") 5.00 60 Surface Mount Parallel 56 Gbps PAM4
LPAM-10-01.5-S-06-2-K-TR LPAF-10-03.5-S-06-2-K-TR 1.27 mm (.050") 5.00 60 Surface Mount Parallel 56 Gbps PAM4
Interactive Power Chart

USE OF THE PLOT TOOL/PLOTS: The Plot Tool/Plots are for the limited purpose of considering the purchase/use of product(s) of Samtec, Inc. (“Samtec”) and contain proprietary information of Samtec, our various licensors, or both. Samtec does not grant express or implied rights or license under any patent, copyright, trademark or other proprietary rights and the use of the Plot Tool/Plots for building, reverse engineering or replication is strictly prohibited. By using the Plot Tool/Plots, the user agrees to not infringe, directly or indirectly, upon any intellectual property rights of Samtec and acknowledges that Samtec, our various licensors, or both own all intellectual property therein. The Plot Tool/Plots are presented “AS IS”. While Samtec makes every effort to present excellent information, it does not warrant the Plot Tool/Plots are without error or defect or the use of the Plot Tool/Plots in terms of accuracy, reliability or otherwise. The user agrees that all access and use of the Plot Tool/Plots is at its own risk. The Plot Tool and associated Plots are for reference only. Please refer to Samtec qualification reports for official data. NO WARRANTIES EXPRESSED OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR OF ANY KIND WHATSOEVER ARE PROVIDED.