LSH - 0.50 mm Low Profile Blade & Beam Socket Strip

Features

  • 14 Gbps performance

  • Ultra low 2.31 mm (.091") mated stack height

  • Five standard positions, up to 100 I/O pins

  • Current rating: 2.6 A max

  • Voltage rating: 188 VAC/266 VDC max

  • Standard alignment pin feature

  • Optional tape and reel packaging

0.50 mm Low Profile Blade & Beam Socket Strip
View Full Mated Sets
Mates and Related Components

Mating Connectors

LTH Series Thumbnail Image
LTH

0.50 mm Low Profile Blade & Beam Terminal Strip

Full Mated Sets
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
LTH-050-01-G-D-A-K-TR LSH-050-01-G-D-A-K-TR 0.50 mm (.0197") 100 Parallel 15 Gbps NRZ

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.