EBTM-6-06-2.0-S-RA-1-L-D ExaMAX® 2.00 mm High-Speed Backplane Vertical Header
Features
4 or 6 pairs per column
2.00 mm (.0787") pitch
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
Press-fit termination
Right-angle orientation
Current rating: 4 A max
Voltage rating: 150 VAC/212 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $37.912 | $34.653 | $31.662 | $28.941 | $26.253 | $24.158 | $22.221 | $20.194 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |
