HDBNC-J-P-GN-RA-BM2D - 75 Ohm High-Density BNC Bulkhead Jack, Mixed Technology, Die Cast
Features
75 ohm impedance
Optimized for 12G-SDI Broadcast Video solutions
Low profile, right-angle mixed technology die cast bulkhead jack
Designed for use in pick-and-place machines for high-volume manufacturing
For (1.60 mm) .062" PCB or (3.18 mm) .125" PCB
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $14.679 | $13.241 | $11.781 | $9.618 | $8.589 | $8.442 | $8.264 | $7.581 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HDBNC-J-P-GN-RA-BM1D | 0 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |


