HDBNC-J-P-GN-ST-EM1 - 75 Ohm High-Density BNC Jack, Edge Mount
Features
20% reduction in weight of traditional BNCs
4X the panel density of traditional BNCs
Bayonet latch
Optimized for 12G-SDI Broadcast Video solutions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 4457 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4500 |
| Price | $6.858 | $5.942 | $5.025 | $3.656 | $3.263 | $3.132 | $2.870 | $2.620 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HDBNC-J-P-HN-ST-EM1 | 0 | Tray | 1 | 0 | Plating | No |
| HDBNC-J-P-HF-ST-EM1 | 0 | Tray | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray |

