HDTM - XCede® HD 1.80 mm High-Density Backplane Vertical Header

Features

  • Integrated guidance, keying and polarizing side walls available

  • Up to 3.00 mm contact wipe on signal pins

  • 3-, 4- and 6-pair designs

  • 4, 6 or 8 columns

  • Three levels of sequencing enable hot plugging

  • Current rating: 1.5 A max

  • Voltage rating: 48 VAC/68 VDC max

XCede® HD 1.80 mm High-Density Backplane Vertical Header
View Full Mated Sets
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
16 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

Mating Connectors

Series Image for HDTF-
HDTF

XCede® HD 1.80 mm High-Density Backplane Right-Angle Receptacle

Series Image for 292-CM
HPTS

XCede® HD Power Module, Socket

Series Image for 292-CM
BSP

XCede® HD High-Density Backplane Custom Right-Angle Module

Test Reports
Full Mated Sets
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
HDTF-3-04-S-RA-LC-100 HDTM-3-04-1-S-VT-0-1 .071" (1.80 mm) 38 Press Fit Right Angle 16 Gbps NRZ
HDTF-3-06-S-RA-LC-100 HDTM-3-06-1-S-VT-0-1 .071" (1.80 mm) 57 Press Fit Right Angle 16 Gbps NRZ
HDTF-3-08-S-RA-LC-100 HDTM-3-08-1-S-VT-0-1 .071" (1.80 mm) 76 Press Fit Right Angle 16 Gbps NRZ
HDTF-4-04-S-RA-LC-100 HDTM-4-04-1-S-VT-0-1 .071" (1.80 mm) 50 Press Fit Right Angle 16 Gbps NRZ
HDTF-4-06-S-RA-LC-100 HDTM-4-06-1-S-VT-0-1 .071" (1.80 mm) 75 Press Fit Right Angle 16 Gbps NRZ
HDTF-4-08-S-RA-LC-100 HDTM-4-08-1-S-VT-0-1 .071" (1.80 mm) 100 Press Fit Right Angle 16 Gbps NRZ
HDTF-6-04-S-RA-LC-100 HDTM-6-04-1-S-VT-0-1 .071" (1.80 mm) 74 Press Fit Right Angle 16 Gbps NRZ
HDTF-6-06-S-RA-LC-100 HDTM-6-06-1-S-VT-0-1 .071" (1.80 mm) 111 Press Fit Right Angle 16 Gbps NRZ
HDTF-6-08-S-RA-LC-100 HDTM-6-08-1-S-VT-0-1 .071" (1.80 mm) 148 Press Fit Right Angle 16 Gbps NRZ
HDTM-3-04-1-S-VT-0-1 HDTF-3-04-S-RA-LC-100 .071" (1.80 mm) 12 Press Fit Right Angle 16 Gbps NRZ
HDTM-4-04-1-S-VT-0-1 HDTF-4-04-S-RA-LC-100 .071" (1.80 mm) 16 Press Fit Right Angle 16 Gbps NRZ
HDTM-3-06-1-S-VT-0-1 HDTF-3-06-S-RA-LC-100 .071" (1.80 mm) 18 Press Fit Right Angle 16 Gbps NRZ
HDTM-3-08-1-S-VT-0-1 HDTF-3-08-S-RA-LC-100 .071" (1.80 mm) 24 Press Fit Right Angle 16 Gbps NRZ
HDTM-4-06-1-S-VT-0-1 HDTF-4-06-S-RA-LC-100 .071" (1.80 mm) 24 Press Fit Right Angle 16 Gbps NRZ
HDTM-6-04-1-S-VT-0-1 HDTF-6-04-S-RA-LC-100 .071" (1.80 mm) 24 Press Fit Right Angle 16 Gbps NRZ
HDTM-4-08-1-S-VT-0-1 HDTF-4-08-S-RA-LC-100 .071" (1.80 mm) 32 Press Fit Right Angle 16 Gbps NRZ
HDTM-6-06-1-S-VT-0-1 HDTF-6-06-S-RA-LC-100 .071" (1.80 mm) 36 Press Fit Right Angle 16 Gbps NRZ
HDTM-6-08-1-S-VT-0-1 HDTF-6-08-S-RA-LC-100 .071" (1.80 mm) 48 Press Fit Right Angle 16 Gbps NRZ

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.