HLF6-38-03.5-S-2-FR - Halo® Rugged, High-Density Socket

Features

  • High-density up to 76 pins in a single row around the perimeter (38 pins per side)

  • Allows for vertical mating with Halo® optical systems and Halo Cu™ copper systems

  • Integrated locking latch mechanism simplifies mating/unmating of the cable assembly

  • Low profile with a 2-piece contact system designed to withstand high shock and vibration

  • Surface mount

  • Samtec Halo® optical transceiver kits and Halo Cu™ copper cables are not affiliated with HALO® front panel or other products sold by Halo Electronics (www.haloelectronics.com)

Online Pricing is not available for this part.
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
Gbps Capable Capable Capable Capable Capable Capable Capable No
How is this calculated?
Mates and Related Components

Mating Connectors

Halo Cu™ Copper Mid-Board Cable System
HALO-PE

Halo Cu™ Copper Mid-Board Cable System

halo connector and cable
HALO-C

IN DEVELOPMENT - Halo® Next Gen Mid-Board Optical Transceivers

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.