HLF6-38-03.5-S-2-TR - Halo® Rugged, High-Density Socket
Features
High-density up to 76 pins in a single row around the perimeter (38 pins per side)
Allows for vertical mating with Halo® optical systems and Halo Cu™ copper systems
Integrated locking latch mechanism simplifies mating/unmating of the cable assembly
Low profile with a 2-piece contact system designed to withstand high shock and vibration
Surface mount
Samtec Halo® optical transceiver kits and Halo Cu™ copper cables are not affiliated with HALO® front panel or other products sold by Halo Electronics (www.haloelectronics.com)
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
| HLF6-38-03.5-S-2-FR | 0 | Tape & Reel | 250 | 250 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (250 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |