HPTT-3-S-7-3-D-RA XCede® HD Power Module, Right-Angle Terminal

Features

  • Variety of body heights to match signal module pair count

  • Choice of contact wipe per column - 4.50 mm or 5.50 mm

  • Current rating: 10 A max 

  • Voltage rating: 48 VAC/68 VDC max

  • Press-fit tails

  • Right-angle

  • Mates with XCede® HD Power Module Socket (HPTS)

  • Power modules can be used as a standalone power solution; ideal in applications where space is limited

Online Pricing is not available for this part.

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.