HPTT-4-S-6-6-6-D-RA - XCede® HD Power Module, Right-Angle Terminal
Features
Variety of body heights to match signal module pair count
Choice of contact wipe per column - 4.50 mm or 5.50 mm
Current rating: 10 A max
Voltage rating: 48 VAC/68 VDC max
Press-fit tails
Right-angle
Mates with XCede® HD Power Module Socket (HPTS)
Power modules can be used as a standalone power solution; ideal in applications where space is limited
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 250 | 500 | 1000 | 2500 |
| Price | $18.558 | $17.819 | $17.102 | $15.904 | $13.675 | $11.626 | $9.666 | $8.310 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tray |
