HPTT-6-S-3-3-3-3-D-RA - XCede® HD Power Module, Right-Angle Terminal

Features

  • Variety of body heights to match signal module pair count

  • Choice of contact wipe per column - 4.50 mm or 5.50 mm

  • Current rating: 10 A max 

  • Voltage rating: 48 VAC/68 VDC max

  • Press-fit tails

  • Right-angle

  • Mates with XCede® HD Power Module Socket (HPTS)

  • Power modules can be used as a standalone power solution; ideal in applications where space is limited

Online Pricing is not available for this part.
Mates and Related Components

Mating Connectors

Series Image for 292-CM
HPTS

XCede® HD Power Module, Socket

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Beryllium & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: CHINA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.