LPAM-10-01.5-S-06-2-K-TR .050" LP Array™ High-Speed High-Density Low Profile Open-Pin-Field Array, Terminal

Features

  • 56 Gbps PAM4 performance

  • Low profile 4 mm, 4.5 mm, 5 mm stack heights

  • Up to 400 I/Os

  • 4, 6 and 8 row designs

  • .050" (1.27 mm) pitch

  • Dual beam contact system

View Mating Products:
Mating Products
OEM Pricing
Breaks 1 10 25 50 100 500 1000 1875
Price $14.022 $13.082 $12.376 $11.323 $9.733 $8.277 $7.078 $6.070
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Evaluation and Development Kits
LP Array™ SI Evaluation Kit

REF-200470-X.XX-X.XX-01

Company: Samtec

Samtec LP Array™ Low Profile Open-Pin-Field Arrays support high-speed, high density applications with maximum routing and grounding flexibility. The LP Array™ SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing LP Array™ connectors. The LP Array™ SI Evaluation Kit delivers a high-quality system with robust mechanical design. It can be used standalone for LP Array™ connectors. Please contact Samtec’s technical experts at [email protected] for additional information.

picture of development kit
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
28 Gbps NRZ/56 Gbps PAM4 Capable Capable Capable Capable Capable No No No
How is this calculated?
Part-specific Documents
Mating Parts
lpaf-10-03.5-s-06-2-k-tr
LPAF-10-03.5-S-06-2-K-TR

.050" LP Array™ High-Speed High-Density Low Profile Open-Pin-Field Array, Socket

Add to Cart
lpaf-10-03.0-s-06-2-k-tr
LPAF-10-03.0-S-06-2-K-TR

.050" LP Array™ High-Speed High-Density Low Profile Open-Pin-Field Array, Socket

Add to Cart
Interactive Power Chart

USE OF THE PLOT TOOL/PLOTS: The Plot Tool/Plots are for the limited purpose of considering the purchase/use of product(s) of Samtec, Inc. (“Samtec”) and contain proprietary information of Samtec, our various licensors, or both. Samtec does not grant express or implied rights or license under any patent, copyright, trademark or other proprietary rights and the use of the Plot Tool/Plots for building, reverse engineering or replication is strictly prohibited. By using the Plot Tool/Plots, the user agrees to not infringe, directly or indirectly, upon any intellectual property rights of Samtec and acknowledges that Samtec, our various licensors, or both own all intellectual property therein. The Plot Tool/Plots are presented “AS IS”. While Samtec makes every effort to present excellent information, it does not warrant the Plot Tool/Plots are without error or defect or the use of the Plot Tool/Plots in terms of accuracy, reliability or otherwise. The user agrees that all access and use of the Plot Tool/Plots is at its own risk. The Plot Tool and associated Plots are for reference only. Please refer to Samtec qualification reports for official data. NO WARRANTIES EXPRESSED OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR OF ANY KIND WHATSOEVER ARE PROVIDED.

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.