LPAM-20-01.0-L-06-2-K-TR - .050" LP Array™ High-Speed High-Density Low Profile Open-Pin-Field Array, Terminal
Features
56 Gbps PAM4 performance
Low profile 4 mm, 4.5 mm, 5 mm stack heights
Up to 400 I/Os
4, 6 and 8 row designs
.050" (1.27 mm) pitch
Dual beam contact system
Current rating: 2.2 A max
Voltage rating: 250 VAC/354 VDC max
Solder crimp termination for ease of processing
Analog Over Array™ capable
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $16.186 | $15.476 | $14.893 | $13.812 | $11.861 | $10.091 | $8.639 | $7.399 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LPAM-20-01.0-L-06-2-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| LPAM-20-01.0-S-06-2-K-TR | 0 | Tape & Reel | 1 | 325 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (325 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |


