LSH-010-01-H-D-A-K-TR - .5mm Low-Profile Micro Receptacle Connector, 20 Pins, 2 Row, 30µin Gold/Flash, 2.31mm Mated Ht, A Pin, K Pad, Tape & Reel
Features
14 Gbps performance
Ultra low 2.31 mm (.091") mated stack height
Five standard positions, up to 100 I/O pins
Current rating: 2.6 A max
Voltage rating: 188 VAC/266 VDC max
Standard alignment pin feature
Optional tape and reel packaging
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 100 | 250 | 950 | 1900 | 2850 | 5700 | 10450 |
| Price | $4.081 | $3.644 | $3.291 | $2.713 | $2.532 | $2.368 | $2.014 | $1.899 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LSH-010-01-H-D-A-K | 0 | Tube | 1 | 58 | Packaging | No |
| LSH-010-01-H-D-A-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| LSH-010-01-G-D-A-K-TR | 0 | Tape & Reel | 1 | 950 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (950 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
