LTH-030-01-H-D-A-K-FR - 0.50 mm Low Profile Blade & Beam Terminal Strip
Features
14 Gbps performance
Ultra low 2.31 mm (.091") mated stack height
Five standard positions, up to 100 I/O pins
Current rating: 2.6 A max
Voltage rating: 188 VAC/266 VDC max
Standard alignment pin feature
Optional tape and reel packaging
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||
|---|---|---|
| Breaks | 1425 | 2850 |
| Price | $3.840 | $3.372 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LTH-030-01-H-D-A-K | 0 | Tube | 1 | 31 | Packaging | No |
| LTH-030-01-H-D-A-K-TR | 0 | Tape & Reel | 1 | 1425 | Packaging | No |
| LTH-030-01-G-D-A-K-FR | 0 | Tape & Reel | 1425 | 1425 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
