MEC5-110-01-S-DV-W1-K - 0.50 mm Mini Edge Card Connector, Vertical
Features
56 Gbps PAM4 performance
0.50 mm (.0197") pitch
Accepts .062" (1.60 mm) thick cards
Double row design up to 160 pins
Current rating: 1.5 A max
Voltage rating: 125 VAC/177 VDC max
Optional board lock and weld tab
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $14.716 | $13.931 | $13.408 | $13.081 | $10.874 | $10.138 | $8.667 | $7.196 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MEC5-110-01-L-DV-W1-K | 0 | Tray | 1 | 33 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
