MEC8-110-01-L-DV-A 0.80 mm Mini Edge Card Socket
Features
Optional alignment pin
0.80 mm (.0315") pitch
Accepts .062" (1.60 mm) thick cards
Double row design up to 140 pins
Current rating: 2.3 A max
Voltage rating: 180 VAC/255 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $4.706 | $4.304 | $3.911 | $3.625 | $3.392 | $3.148 | $2.618 | $2.205 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MEC8-110-01-L-DV-A-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| MEC8-110-01-SM-DV-A | 0 | Tray | 1 | 104 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray |
