MEC8-113-02-S-D-RA1 - 0.80 mm Mini Edge Card Socket
Features
Optional tape and reel packaging
0.80 mm (.0315") pitch
Accepts .062" (1.60 mm) thick cards
Double row design up to 100 pins
Current rating: 2.3 A max
Voltage rating: 180 VAC/255 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 78 | 156 | 468 | 936 | 3042 |
| Price | $8.117 | $6.458 | $5.905 | $4.798 | $3.693 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MEC8-113-02-S-D-RA1-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| MEC8-113-02-S-D-RA1-TR | 0 | Tape & Reel | 1 | 300 | Packaging | No |
| MEC8-113-02-L-D-RA1 | 0 | Tray | 45 | 45 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (78 parts per package) |
