MEC8-120-02-C-DV-A-K - 0.80 mm Mini Edge Card Socket
Features
Optional alignment pin
0.80 mm (.0315") pitch
Accepts .062" (1.60 mm) thick cards
Double row design up to 140 pins
Current rating: 2.3 A max
Voltage rating: 180 VAC/255 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $10.936 | $10.108 | $9.555 | $9.210 | $7.376 | $6.765 | $5.544 | $4.321 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MEC8-120-02-C-DV-A-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| MEC8-120-02-C-DV-A-K-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| MEC8-120-02-SM-DV-A-K | 0 | Tray | 78 | 78 | Plating | No |
| MEC8-120-02-S-DV-A-K | 0 | Tray | 78 | 78 | Plating | No |
| MEC8-120-02-LM-DV-A-K | 0 | Tray | 78 | 78 | Plating | No |
| MEC8-120-02-L-DV-A-K | 0 | Tray | 78 | 78 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
