MEC8-120-02-S-VP 0.80 mm Mini Edge Card Socket
Features
0.80 mm (.0315") pitch
Press-fit tails on staggered pattern
Accepts .062" (1.60 mm) thick cards
Double row design up to 80 pins
Current rating: 2.3 A max
Voltage rating: 180 VAC/255 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.773 | $7.269 | $6.709 | $6.317 | $5.835 | $5.398 | $4.435 | $3.662 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MEC8-120-02-L-VP | 0 | Tray | 1 | 121 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (121 parts per package) |
