MEC8-150-02-L-DV-A-K-TR - .8mm 25 Gbps Micro Card Edge Connector, 100 Pin, .062in Card Mate, SMT, 10µin Gold/Tin, A Pin, Kapton Pad, Tape and Reel
Features
Optional alignment pin
0.80 mm (.0315") pitch
Accepts .062" (1.60 mm) thick cards
Double row design up to 140 pins
Current rating: 2.3 A max
Voltage rating: 180 VAC/255 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.515 | $7.028 | $6.487 | $6.095 | $5.703 | $5.289 | $4.399 | $3.710 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MEC8-150-02-L-DV-A-K | 0 | Tray | 48 | 48 | Packaging | No |
| MEC8-150-02-L-DV-A-K-FR | 0 | Tape & Reel | 175 | 175 | Packaging | No |
| MEC8-150-02-SM-DV-A-K-TR | 0 | Tape & Reel | 1 | 175 | Plating | No |
| MEC8-150-02-LM-DV-A-K-TR | 0 | Tape & Reel | 1 | 175 | Plating | No |
| MEC8-150-02-S-DV-A-K-TR | 0 | Tape & Reel | 1 | 175 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (175 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
