NVBM-DP-12-RA-S-2-B-N 0.90 mm NovaRay® Micro Rugged Backplane Right-Angle Header

Features

  • Ultra-high density with up to 128 differential pairs in a single connector

  • 128 Gbps PAM4 performance per channel

  • PCIe® 7.0 capable

  • Supports blind mate applications

  • Surface mount for better density and performance

  • Offset footprint for optimum signal integrity

  • Optional guidance and keying

  • Standard weld tabs for a secure connection to the board

OEM Pricing
Breaks 1 10 25 50 100 250 500 1000
Price $55.000 $52.380 $49.880 $47.510 $45.240 $43.090 $41.040 $39.080
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Evaluation and Development Kits
NovaRay® Micro Rugged Backplane SI Evaluation Kit

REF-243175-X.XX-XX

Company: Samtec

As data rates increase, trace length on PCBs decrease. Samtec’s high-speed, Flyover® cable assemblies simplify PCB design and limit signal degradation in high data rate applications. The NovaRay® Micro Rugged Backplane SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing NovaRay® Micro Rugged Backplane system. The NovaRay® Micro Rugged Backplane SI Evaluation Kit (REF-243175-X.XX-XX) delivers a high-quality system with robust mechanical design. Please contact Samtec’s technical experts at [email protected] for additional information.

picture of development kit
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
Gbps Capable Capable Capable Capable Capable Capable Capable No
How is this calculated?
Mates and Related Components

Mating Connectors

Product Image for ARM6-
NVBF

0.90 mm NovaRay® Micro Rugged Backplane Vertical Socket

NovaRay® Micro Rugged Backplane Cable Socket
NVCF

NovaRay® Micro Rugged Backplane Cable Socket

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Trademarks NOVARAY
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.