RF174-01BJ1-01BJ1-0102 50 Ohm RF Cable Assembly, RG 174 Cable
Features
24 AWG, RG 174 cable
RF174 end 2 options: SMA, MCX, MMCX, TNC, N Type, BNC and SMB. Visit the next page to build your solution.
Single or double ended
Non-magnetic options available for medical and aerospace applications
Impedance: 50 Ω
VSWR: See RF174 Graph
Bend Radius: 25.4 mm Min
Capacitance: 101 pF/meter
Operating Temp: -20 ºC to +80 ºC
Frequency Range: 6 GHz max (cable & connector dependent)
Insertion Loss: See RF174 Graph
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Packaging Notes |
|---|
| Packaging Type: Bulk |