RF179-72RP1-303030-0200 75 Ohm RF Cable Assembly, RG 179 Cable
Features
28 AWG, RG 179 cable
RF179 end 2 options: BNC, DIN 1.0/2.3, MCX, MMCX and SMB. Visit the next page to build your solution.
Single or double ended
Impedance: 75 Ω
VSWR: See RF179 Graph
Bend Radius: 10.2 mm Min
Capacitance: 64 pF/meter
Operating Temp: -50 ºC to +165 ºC
Frequency Range: 4 GHz Max. (cable & connector dependent)
Insertion Loss: See RF179 Graph
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |
