RF179-72RP1-303030-0254 75 Ohm RF Cable Assembly, RG 179 Cable

Features

  • Capacitance: 64 pF/meter

  • Operating Temp: -50 ºC to +165 ºC

  • Frequency Range: 4 GHz Max. (cable & connector dependent)

  • Insertion Loss: See RF179 Graph

Online Pricing is not available for this part.
Prints
Mates and Related Components

Mating Connectors

BNC7T-EM Series Thumbnail Image
BNC7T-EM

75 Ohm BNC Jack, Edge Mount

BNC7T-TH Series Thumbnail Image
BNC7T-TH

75 Ohm BNC Jack, Through-hole

MMCX-EM Series Thumbnail Image
MMCX-EM

50 Ohm MMCX Jack or Plug, Edge Mount

MMCX-MT Series Thumbnail Image
MMCX-MT

50 Ohm MMCX Jack or Plug, Mixed Technology

MMCX-SM Series Thumbnail Image
MMCX-SM

50 Ohm MMCX Jack or Plug, Surface Mount

MMCX-TH Series Thumbnail Image
MMCX-TH

50 Ohm MMCX Jack or Plug, Through-hole

SMB7H--EM Series Thumbnail Image
SMB7H-EM

75 Ohm SMB Jack, Edge Mount

SMB7H-TH Series Thumbnail Image
SMB7H-TH

75 Ohm SMB Jack, Through-hole

DIN7A-BH Series Thumbnail Image
DIN7A-BH

75 Ohm DIN 1.0/2.3 Jack, Bulkhead Through-hole

DIN7A-TH Series Thumbnail Image
DIN7A-TH

75 Ohm DIN 1.0/2.3 Jack, Through-hole

BNC7T-BH Series Thumbnail Image
BNC7T-BH

75 Ohm BNC Bulkhead Jack

Series Image for BNC7T-BM
BNC7T-BM

75 Ohm BNC Low Profile, Mixed Technology Die Cast Bulkhead Jack

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant
Trade Compliance
HTS Code 8544.20
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: MEXICO. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.