RF316-01BJ1-01BJ1-0110 50 Ohm RF Cable Assembly, RG 316 Cable

Features

  • Bend Radius: 12.8 mm Min

  • Capacitance: 96 pF/meter

  • Operating Temp: -50 ºC to +165 ºC

  • Frequency Range: 6 GHz max (cable & connector dependent)

  • Insertion Loss: See RF316 Graph

Online Pricing is not available for this part.
Prints
Mates and Related Components

Mating Connectors

MMCX-EM Series Thumbnail Image
MMCX-EM

50 Ohm MMCX Jack or Plug, Edge Mount

MMCX-MT Series Thumbnail Image
MMCX-MT

50 Ohm MMCX Jack or Plug, Mixed Technology

MMCX-SM Series Thumbnail Image
MMCX-SM

50 Ohm MMCX Jack or Plug, Surface Mount

MMCX-TH Series Thumbnail Image
MMCX-TH

50 Ohm MMCX Jack or Plug, Through-hole

SMB5-TH Series Thumbnail Image
SMB5-TH

50 Ohm SMB Jack, Through-hole

TNC-TH Series Thumbnail Image
TNC-TH

50 Ohm TNC Jack, Through-hole

MMCXV-TH Series Thumbnail Image
MMCXV-TH

50 Ohm MMCX High-Vibration Jack or Plug, Through-hole

MMCXV-EM Series Thumbnail Image
MMCXV-EM

50 Ohm MMCX High-Vibration Jack, Edge Mount

SMA--TH Series Thumbnail Image
SMA

50 Ohm SMA Jack Board Connector

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Antimony, Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
PFAS Contains FEP and PTFE
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.