RFA6T-74RP3-303030-1000 75 Ohm RF Cable Assembly, RG 6 Cable
Features
18 AWG, RG 6 cable
RFA6T end 2 options: BNC, DIN 1.0/2.3 and High-Density BNC. Visit the next page to build your solution.
Impedance: 75 Ω
VSWR: See RFA6T Report
Bend Radius: 69.85 mm Min
Capacitance: 53.14 pF/meter
Operating Temp: -30 ºC to +75 ºC
Frequency Range: 3.5 GHz max (cable & connector dependent)
Insertion Loss: See RFA6T Report
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Packaging Notes |
|---|
| Packaging Type: Bulk |

