RFB6T-74SP3-74SP3-0500 - 75 Ohm RF Cable Assembly, 1694A Cable
Features
18 AWG, Belden 1694A cable
RFB6T end 2 options: BNC, DIN 1.0/2.3 and High-Density BNC. Visit the next page to build your solution.
Impedance: 75 Ω
VSWR: See RFB6T Report
Bend Radius: 69.85 mm Min
Capacitance: 53.14 pF/meter
Operating Temp: -30 ºC to +75 ºC
Frequency Range: 3.5 GHz max (cable & connector dependent)
Insertion Loss: See RFB6T Report
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| RFB6T-74SP3-74SP3-0457 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB6T-74SP3-74SP3-0400 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB6T-74SP3-74SP3-0610 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB6T-74SP3-74SP3-0356 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB6T-74SP3-74SP3-0305 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB6T-74SP3-74SP3-0304 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB6T-74SP3-74SP3-0300 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB6T-74SP3-74SP3-0914 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB6T-74SP3-74SP3-1000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB6T-74SP3-74SP3-1500 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB6T-74SP3-74SP3-1829 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB6T-74SP3-74SP3-2000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB6T-74SP3-74SP3-2500 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB6T-74SP3-74SP3-3000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB6T-74SP3-74SP3-4500 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB6T-74SP3-74SP3-4572 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB6T-74SP3-74SP3-5000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB6T-74SP3-74SP3-6000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB6T-74SP3-74SP3-7600 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB6T-74SP3-74SP3-9999 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |


