RFB8T-78SP4-78SP4-1100 75 Ohm RF Cable Assembly, 1855A Cable
Features
23 AWG, Belden 1855A cable
RFB8T end 2 options: DIN 1.0/2.3 and High-Density BNC. Visit the next page to build your solution.
Impedance: 75 Ω
Bend Radius: 38.1 mm Min
Capacitance: 55.7 pF/meter
Operating Temp: -30 ºC to +75 ºC
Frequency Range: 3.5 GHz max (cable & connector dependent)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| RFB8T-78SP4-78SP4-1000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB8T-78SP4-78SP4-0500 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB8T-78SP4-78SP4-0330 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB8T-78SP4-78SP4-0300 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB8T-78SP4-78SP4-2000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB8T-78SP4-78SP4-2100 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB8T-78SP4-78SP4-3000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB8T-78SP4-78SP4-4000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB8T-78SP4-78SP4-5000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB8T-78SP4-78SP4-6600 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB8T-78SP4-78SP4-7000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFB8T-78SP4-78SP4-9999 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |

