RFC6T-74SP3-74SP3-0600 12G-SDI 75 Ohm Cable Assembly, 4694R Cable
Features
18 AWG, RG 6, Belden 4694R cable
RFC6T end 2 options: BNC, DIN 1.0/2.3 and High-Density BNC. Visit the next page to build your solution.
Optimized for 12G-SDI Broadcast Video solutions
Impedance: 75 Ω
Bend Radius: 70 mm Min
Capacitance: 52.2 pF/meter
Frequency Range: 12 GHz max (cable & connector dependent)
Velocity of Propagation: 85%
Time Delay: 3.94 ns/meter
Insertion Loss: See RFC6T Graph
Power Handling: See RFC6T Graph
Operating Temp: -55 ºC to +85 ºC
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| RFC6T-74SP3-74SP3-0305 | 0 | Bulk | 1 | 0 | Cable Length | No |
| RFC6T-74SP3-74SP3-0300 | 0 | Bulk | 1 | 0 | Cable Length | No |
| RFC6T-74SP3-74SP3-0914 | 0 | Bulk | 1 | 0 | Cable Length | No |
| RFC6T-74SP3-74SP3-1000 | 0 | Bulk | 1 | 0 | Cable Length | No |
| RFC6T-74SP3-74SP3-1500 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFC6T-74SP3-74SP3-2000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFC6T-74SP3-74SP3-3000 | 0 | Bulk | 1 | 0 | Cable Length | No |
| RFC6T-74SP3-74SP3-4000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFC6T-74SP3-74SP3-5000 | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |


