RFC8T-78SP4-78SP4-0300 - 12G-SDI 75 Ohm Cable Assembly, 4855R Cable
Features
23 AWG, Mini RG 59, Belden 4855R cable
RFC8T end 2 options: DIN 1.0/2.3 and High-Density BNC. Visit the next page to build your solution.
Optimized for 12G-SDI Broadcast Video solutions
Impedance: 75 Ω
Bend Radius: 41 mm Min
Operating Temp: -30 ºC to +75 ºC
Frequency Range: DC to 12 GHz
Velocity of Propagation: 82%
Capacitance: 53.5 pF/meter
Time Delay: 4.07 ns/meter
Insertion Loss: See RFC8T Graph
Return Loss: DC to 1.485 GHz = -20 dB; 1.485 GHz to 9 GHz = -15 dB; 9 GHz to 12 GHz = -5 dB (typical)
Power Handling: See RFC8T Graph
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| RFC8T-78SP4-78SP4-1000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RFC8T-78SP4-78SP4-3000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |

