RSP-247602-01 Custom RF Solution
RF047-A is an .047" low-loss flexible microwave cable assembly (29 AWG) with an extremely small bend radius of 3.18 mm. Available with a variety of end options for mix-and-match application-specific customization but with simplicity and lead-time efficiencies of an off-the-shelf product. End options include 1.00 mm, 1.35 mm, 1.85 mm, 2.40 mm, 2.92 mm, SMA, SMP, SMPM, Threaded SMPM (SMPMT), Ganged SMPM (Magnum RF®) and U.FL/MHF® 1.
Features
.047" low-loss flexible cable, 29 AWG
RF047-A end 2 options: 1.00 mm, 1.35 mm, 1.85 mm, 2.40 mm, 2.92 mm, SMA, SMP, SMPM and Threaded SMPM (SMPMT). Ganged SMPM (Magnum RF®) and U.FL/MHF® 1. Visit the next page to build your solution.
Use with rugged, blind mate configurable block/module (VBM); and size 20 contacts (GPCC-20: 20VP/20VS options)
U.FL/MHF® 1 end options available with rugged metal strain relief; 500 mating cycles. See eBrochure for information.
Impedance: 50 Ω
Capacitance: 95 pF/meter
Operating Temp: -65 ºC to +125 ºC
Bend Radius: 3.18 mm Min
Frequency Range: DC to 110 GHz (1.00 mm), DC to 90 GHz (1.35 mm), DC to 65 GHz (1.85 mm, SMPM), DC to 60 GHz (SMPMT), DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA), DC to 10 GHz (U.FL/MHF® 1)
Insertion Loss: See RF047-A Graph
Power Handling: See RF047-A Graph
Time Delay: 4.76 ns/meter
Velocity of Propagation: 70%
VSWR: 1.35:1 Max (2.92 mm & 2.40 mm), 1.4:1 Max (1.00 mm to 90 GHz, 1.35 mm, 1.85 mm & SMPM), 1.5:1 Max (1.00 mm 90 GHz to 110 GHz)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |






