SLH-020-1.50-G-D 0.50 mm Micro Blade & Beam Ultra Low Profile Socket Strip
Features
28 Gbps performance
Ultra low mated stack heights down to 2 mm
Ultra fine 0.50 mm pitch
Up to 60 I/Os
Slim body design for increased board space savings
Current rating: 2.1 A max
Voltage rating: 195 VAC/276 VDC max
Optional alignment pin
For applications requiring two or more connectors per board, please see Multiple XLH Connector Applications
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 250 | 500 | 1450 | 2900 | 5800 |
| Price | $4.379 | $4.010 | $3.763 | $3.394 | $3.226 | $2.695 | $2.335 | $2.107 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SLH-020-1.50-G-D-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (1450 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
