SLH-030-1.50-G-D-A-FR - 0.50 mm Micro Blade & Beam Ultra Low Profile Socket Strip
Features
28 Gbps performance
Ultra low mated stack heights down to 2 mm
Ultra fine 0.50 mm pitch
Up to 60 I/Os
Slim body design for increased board space savings
Current rating: 2.1 A max
Voltage rating: 195 VAC/276 VDC max
Optional alignment pin
For applications requiring two or more connectors per board, please see Multiple XLH Connector Applications
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||
|---|---|---|---|
| Breaks | 1450 | 2900 | 5800 |
| Price | $2.691 | $2.362 | $1.913 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SLH-030-1.50-G-D-A | 0 | Tape & Reel | 1 | 1450 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (1450 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
