SS4-10-3.00-L-D-K-TR - 0.40 mm Micro Blade & Beam Ultra Fine Pitch Socket
Manufactured on an ultra-fine 0.40 mm pitch, the ST4 socket is designed for board-to-board connections where space is at a premium. The ST4 provides up to 28 Gbps performance.
Features
28 Gbps performance
Ultra fine 0.40 mm pitch
Up to 100 I/Os
Slim footprint
Stack heights from 4 mm to 6 mm
Current rating: 1.6 A max
Voltage rating: 155 VAC/ 219 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 15126 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 100 | 250 | 500 | 1150 | 3450 | 5750 | 10350 |
| Price | $3.133 | $2.797 | $2.527 | $2.206 | $2.116 | $1.714 | $1.502 | $1.398 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SS4-10-3.00-L-D-K-FR | 0 | Tape & Reel | 1150 | 1150 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (1150 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |


