SS5-70-3.00-L-D-K-TR - 0.50 mm Micro Blade & Beam Low-Profile Socket
Manufactured on an ultra-fine 0.50 mm pitch, the ST5 socket is designed for board-to-board connections where space is at a premium. The ST5 provides up to 56 Gbps PAM4 performance.
Features
56 Gbps PAM4 performance
Ultra fine 0.50 mm pitch
Ultra low mated stack heights down to 4 mm
Slim body design for increased board space savings
Up to 160 I/Os
Current rating: 1.5 A max
Voltage rating: 200 VAC/283 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 250 | 950 | 1900 | 2850 |
| Price | $7.371 | $7.020 | $6.601 | $6.229 | $6.063 | $4.380 | $4.092 | $3.920 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SS5-70-3.00-L-D-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (950 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |


