ST4-40-1.50-L-D-P-FR - 0.40 mm Micro Blade & Beam Ultra Fine Pitch Header
Manufactured on an ultra-fine 0.40 mm pitch, the ST4 header is designed for board-to-board connections where space is at a premium. The ST4 provides up to 28 Gbps performance.
Features
28 Gbps performance
Ultra fine 0.40 mm pitch
Up to 100 I/Os
Slim footprint
Stack heights from 4 mm to 6 mm
Current rating: 1.6 A max
Voltage rating: 155 VAC/ 219 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||
|---|---|---|---|
| Breaks | 1025 | 3075 | 5125 |
| Price | $3.297 | $2.692 | $2.523 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ST4-40-1.50-L-D-P-TR | 110 | Tape & Reel | 1 | 1025 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (1025 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
