ST4-40-2.50-L-D-P-TR - 0.40 mm Micro Blade & Beam Ultra Fine Pitch Header
Manufactured on an ultra-fine 0.40 mm pitch, the ST4 header is designed for board-to-board connections where space is at a premium. The ST4 provides up to 28 Gbps performance.
Features
28 Gbps performance
Ultra fine 0.40 mm pitch
Up to 100 I/Os
Slim footprint
Stack heights from 4 mm to 6 mm
Current rating: 1.6 A max
Voltage rating: 155 VAC/ 219 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 1356 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 250 | 850 | 1700 | 2550 | 5100 |
| Price | $5.234 | $4.798 | $4.498 | $4.054 | $3.543 | $3.101 | $2.789 | $2.572 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ST4-40-2.50-L-D-P-FR | 0 | Tape & Reel | 850 | 850 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (850 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |


