TLH-020-0.50-G-D-FR 0.50 mm Micro Blade & Beam Ultra Low Profile Terminal Strip
Features
For applications requiring two or more connectors per board, please see Multiple XLH Connector Applications
28 Gbps performance
Ultra low mated stack heights down to 2 mm
Ultra fine 0.50 mm pitch
Up to 60 I/Os
Slim body design for increased board space savings
Current rating: 2.1 A max
Voltage rating: 195 VAC/276 VDC max
Optional alignment pin
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 1350 | 2700 | 5400 | 10800 |
| Price | $1.780 | $1.659 | $1.495 | $1.191 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TLH-020-0.50-G-D | 0 | Tape & Reel | 1 | 1350 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
