UMPC-05-S-18-M-09.9-2 2mm (.0787 Inch) Pitch High Power Blade Compact Wire to Board Header Cables, Socket / Female to Socket / Female, Plastic Top or Metal Side Latching, 18 Amps, mPOWER®
Delivering up to 18 Amps per contact, the mPOWER® system features 2 to 10 contacts on a micro 2.00 mm pitch for board-to-board, cable-to-board and cable-to-cable applications. Cable systems feature rugged latching and PVC or high-temp cable, with components and tooling also available for application flexibility.