UMPCT-04-L-16-M-34.0-1 2mm (.0787 Inch) Pitch High Power Blade Compact Wire to Board Header Cables, Socket / Female to Socket / Female, Teflon™ Fluoropolymer, Plastic Top or Metal Side Latching, 18 Amps, mPOWER®
Delivering up to 18 Amps per contact, the mPOWER® system features 2 to 10 contacts on a micro 2.00 mm pitch for board-to-board, cable-to-board and cable-to-cable applications. Cable systems feature rugged latching and PVC or high-temp cable, with components and tooling also available for application flexibility.
Features
Teflon™ fluoropolymer wire available for high temp or halogen free applications
2–10 power blades on a 2.00 mm pitch
Rugged metal or plastic latching
Single ended or double ended cable assemblies
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
| Packaging Type: Bubble Bag |