UMPS-10-03.5-G-V-S-W-FR - 2mm Ultra Micro 18A Power Blade Receptacle, 10 Pin, Vertical, SMT, 3.5mm Height, 10µin Gold/Flash, Weld Tab, Full Reel
Delivering up to 18 Amps per contact, the mPOWER® system features 2 to 10 contacts on a micro 2.00 mm pitch in a variety of stack heights and right-angle orientation for design flexibility. Board-to-board, cable-to-board and cable-to-cable solutions available in one product family for high power in a small form factor.
Features
Up to 18 A per power blade
2–10 power blades on a 2.00 mm pitch
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
5 mm to 16 mm, 18 mm & 20 mm stack heights
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 450 | 900 | 1350 | 3600 |
| Price | $5.320 | $4.917 | $4.099 | $3.282 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| UMPS-10-03.5-G-V-S-W-TR | 0 | Tape & Reel | 1 | 450 | Packaging | No |
| UMPS-10-03.5-L-V-S-W-FR | 0 | Tape & Reel | 450 | 450 | Plating | No |
| UMPS-10-03.5-S-V-S-W-FR | 0 | Tape & Reel | 450 | 450 | Plating | No |
| UMPS-10-03.5-T-V-S-W-FR | 0 | Tape & Reel | 450 | 450 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (450 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
