UMPT-10-01.5-G-V-2-W-FR - 2mm (.0787 Inch) Pitch High Power Blade Compact Wire to Board Shrouded Box Header Connectors, Vertical, Surface Mount (SMT) or Through Hole, Plastic Top or Metal Side Latching, 18 Amps, mPOWER®
Delivering up to 18 Amps per contact, the mPOWER® system features 2 to 10 contacts on a micro 2.00 mm pitch in a variety of stack heights and right-angle orientation for design flexibility. Board-to-board, cable-to-board and cable-to-cable solutions available in one product family for high power in a small form factor.
Features
Up to 18 A per power blade
2–10 power blades on a 2.00 mm pitch
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
5 mm to 16 mm, 18 mm & 20 mm stack heights
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1500 |
| Price | $14.808 | $14.018 | $13.492 | $13.163 | $10.598 | $9.743 | $8.033 | $6.323 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| UMPT-10-01.5-G-V-2-W-TR | 0 | Tape & Reel | 1 | 400 | Packaging | No |
| UMPT-10-01.5-L-V-2-W-FR | 0 | Tape & Reel | 400 | 400 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |

