Razor Beam™ Self-Mating Connectors

High-speed, high-density Razor Beam™ self mating connectors reduce inventory costs and are available in a variety of pitches and lead styles for increased flexibility.

Features

  • 0.50 mm, 0.635 mm or 0.80 mm pitch systems

  • Razor Beam™ contacts for high-speed and fine-pitch systems

  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors

  • Shielded option for EMI protection

  • Self-mating connectors reduce inventory costs and can be interchanged for varying stack heights

  • 10 stack height options from 5 mm to 12 mm

  • Up to 100 contacts

  • Parallel, perpendicular and coplanar systems

  • Audible click when mated

  • Lubricated option available

Downloads & Resources

Literature

Rugged/Power Interconnect Solutions Guide

Rugged/Power Interconnect Solutions Guide

Download PDF
High-Speed Board-to-Board<br/>Solutions Guide

High-Speed Board-to-Board
Solutions Guide

Download PDF
Military & Aerospace Solutions Guide

Military & Aerospace Solutions Guide

Download PDF

Technical Documents

Videos

Samtec Advanced Interconnect Design Tech Center
Samtec Advanced Interconnect Design Tech Center
Jack Screw Standoffs for High-Normal-Force Applications (JSO & JSOM)
Jack Screw Standoffs for High-Normal-Force Applications (JSO & JSOM)
Razor Beam™ Ultra Low Profile Connectors
Razor Beam™ Ultra Low Profile Connectors

Products

LSHM

0.50 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip, Optional Shielding
Features
  • Audible click when mated

  • Lubricated option available

  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors

  • Parallel, perpendicular and coplanar systems

  • Self-mating system reduces inventory cost

  • Ten stack height options from 5 mm to 12 mm

  • Up to 100 I/Os

  • For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Shielded option for EMI protection

  • Automotive A-Series product available

LSHM Series Thumbnail Image

LSHM-S

0.50 mm Razor Beam™ Shielded High-Speed Hermaphroditic Strip
Features
  • Audible click when mated

  • Lubricated option available

  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors

  • Parallel, perpendicular and coplanar systems

  • Self-mating system reduces inventory cost

  • Shielded for EMI protection

  • Ten stack height options from 5 mm to 12 mm

  • Up to 100 I/Os

  • For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

Product Image for LSHM-S

LSS

0.635 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip
Features
LSS Series Thumbnail Image

LSEM

0.80 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip
Features
  • Audible click when mated

  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors

  • Self-mating system reduces inventory cost

  • Six stack height options from 6.00 mm to 12.00 mm

  • Up to 100 I/Os

  • Vertical and right-angle orientations

  • 25 Gbps performance

  • For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.

LSEM Series Thumbnail Image

JSO

SureWare™ Jack Screw Precision Board Stacking Standoff
Features
  • Works as a traditional standoff

  • Assists with unmating LSHM, SEAM/SEAF, SEAM8/SEAF8, LPAM/LPAF, ADM6/ADF6 and other high-normal-force connectors

  • Reduces risk for component damage on boards

  • Board stacks from 4.00 mm to 16.00 mm

  • Press-fit and threaded bases available

JSO Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Rugged Board-to-Board Systems