AcceleRate® mP High-Density, High-Speed Signal/Power Arrays

These 0.635 mm pitch high-density, high-speed signal/power arrays achieve 64 Gbps PAM4 speeds and feature rotated power blades for improved performance and simplified breakout region (BOR).

View the full line of AcceleRate® products.

Features

  • Best in class density for power and signal

  • Power blades rotated 90º gives equal access to heat escape for uniform cooling, increased current capacity and reduced crowding

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.2 capable

  • Open-pin-field design for maximum grounding and routing flexibility

  • High-density multi-row design

  • Low profile 5 mm and 10 mm stack heights; up to 16 mm on roadmap

  • 4, 6, 8 or 10 total power blades

  • 60, 120, 180 or 240 total signal positions

  • 0.635 mm signal pitch

  • Optional alignment pins

  • Standard weld tabs for a secure connection to the board

  • Polarized guide posts for blind mating

  • View the full line of AcceleRate® products

udx6 arrays
udm6 thermal demo

AcceleRate® mP
(UDM6 Series)


Blades rotated 90° have equal access to heat escape for uniform cooling, increased current capacity, and reduced crowding.

 

Evaluation and Development Kits

AcceleRate® mP SI Evaluation Kit

The Samtec AcceleRate® mP high-density, high-speed signal/power arrays achieve 64 Gbps PAM4 speeds on a 0.635 mm pitch. Power blades rotated 90º gives equal access to heat escape for uniform cooling, increased current capacity, reduced crowding, and simplified breakout region (BOR). The AcceleRate® mP SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing AcceleRate® mP connectors. The AcceleRate® mP SI Evaluation Kit (REF-232521-X.XX-XX) delivers a high-quality system with robust mechanical design. It can be used standalone for AcceleRate® mP connectors. Please contact Samtec's technical experts at [email protected] for additional information.

Part Number: REF-232521-X.XX-XX

Downloads & Resources

Literature

Rugged/Power Interconnect Solutions Guide
Rugged/Power Interconnect Solutions Guide Download PDF

Products

UDM6 - 0.635 mm AcceleRate® mP High-Density, High-Speed Power/Signal Terminal

Features
  • Rotated power blades improve performance and simplify breakout region (BOR)

  • 2, 3, 4 or 5 power blades per row (2 rows)

  • 10, 20, 30 or 40 signal positions per row (6 rows)

  • 0.635 mm signal pitch

  • Current rating: 15 A max

  • Voltage rating: 200 VAC/283 VDC max

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.2 capable

  • Low profile 5 mm and 10 mm stack heights; up to 16 mm on roadmap

  • Alignment pins, weld tabs and polarized guide posts

  • View the full line of AcceleRate® products

Product Image for UDM6-

UDF6 - 0.635 mm AcceleRate® mP High-Density, High-Speed Power/Signal Socket

Features
  • View the full line of AcceleRate® products

  • Rotated power blades improve performance and simplify breakout region (BOR)

  • 2, 3, 4 or 5 power blades per row (2 rows)

  • 10, 20, 30 or 40 signal positions per row (6 rows)

  • 0.635 mm signal pitch

  • Current rating: 15 A max

  • Voltage rating: 200 VAC/283 VDC max

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.2 capable

  • Low profile 5 mm and 10 mm stack heights; up to 16 mm on roadmap

  • Alignment pins, weld tabs and polarized guide posts

Product Image for UDF6-

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.

More Power Systems