Up to 11.4 A per contact
Standalone power solution or use with XCede® HD backplane connectors
4, 6 or 8 contacts per power module depending on body height
Choice of contact wipe - 4.5 mm or 5.5 mm
Vertical socket and right-angle terminal
Press-fit tails for a secure connection to the board
Small form factor power module connectors for use as a standalone power solution or with XCede® HD connectors for micro backplane and traditional backplane applications.
Features
Downloads & Resources
Literature
Products
Contact Sales
More Power Systems
- mPOWER® Ultra Micro Power Connectors
- AcceleRate® mP 0.635 mm Signal/Power Arrays
- Power Mate® and Mini Mate® Systems
- EXTreme Ten60Power™
- EXTreme LPHPower™
- PowerStrip™/20 .150" Pitch High-Power Systems
- PowerStrip™/30 5mm Pitch High-Power Systems
- PowerStrip™/40 .250" Pitch High-Power Systems
- Flexible Power Stacking Systems
- XCede® HD Power Module Connectors
- ExaMAX® Power Module Connectors
- Q2™ Rugged, Shielded High-Speed Connectors
- Q Rate® Slim High-Speed Connectors
- Q Strip® High-Speed Ground Plane Connectors