光学元件/FPGA套件

光学元件/FPGA套件

FPGA开发人员和系统级架构师使用行业标准的FPGA评估和开发套件进行原型设计,并经常利用FMC和FMC+接口进行I/O扩展和系统级测试。板载光学模块在嵌入式医疗和军用/航空应用中继续得到认可。

Samtec提供了一系列FMC、FMC+和光学模块评估套件,用于在实验室环境中进行实时开发和测试。

光学元件/FPGA开发套件

套件名称 描述
VCU110 ExaMAX®回路卡(REF-200748-01)  

VCU110 ExaMAX®回路卡通过ExaMAX®对接连接器对将8个GTY MGT从Xilinx® Virtex® UltraScale™ FPGA路由然后返回到FPGA。

FireFly™测试套件
14 Gbps FireFly™ FMC开发套件(REF-193429-01) 立即购买

Samtec的14 Gbps FireFly™ FMC模块符合VITA 57.1标准,通过从FPGA到行业标准多模光纤电缆的10个通道,提供140 Gbps全双工带宽。

Firefly FMCR
25/28 Gbps FireFly™ FMC+ 开发套件 (REF-200772-XXX-XX-01) 立即购买

Samtec的25/28 Gbps FireFly™ FMC模块符合VITA 57.4标准,通过从FPGA到行业标准多模光纤电缆的16个通道,提供400/448 Gbps全双工带宽。

ECUO散热器套件
28 Gbps FireFly评估套件 (REF-209623-01)
 

适用于实时评估速率达28 Gbps的铜缆或光缆FireFly微型Flyover System的测试平台。

28Gbps FireFly
FireHawk™评估套件

用于实时评估FireHawk耐用型光学收发机的测试平台。

FireHawk
FMC+ HSPC回路卡(REF-197618-01) 立即购买

Samtec的VITA 57.4 FMC+ HSPC回路卡为FPGA设计师们提供使用简单的回路选项,可在任意FPGA开发板或FPGA载体卡上进行低速和高速数千兆位收发机测试。

FMC板
FMC+ HSPC/HSPCe回路卡(REF-197693-01) 立即购买

Samtec的VITA 57.4 FMC+ HSPC/HSPCe回路卡提供了使用简单的回路选项,可在任意FPGA开发板或FPGA载体卡上进行低速和高速数千兆位收发机测试,是28 Gbps测试设备的理想替代品。

Searay电路板
FMC扩展卡 (REF-228680-01) 立即购买

Samtec的VITA 57.1 FMC扩展卡增加了任意FPGA开发板或载体卡上的板对板间距。

fmc-228680-01
FMC+扩展卡 (REF-212564-01) 立即购买

Samtec的VITA 57.4 FMC+扩展卡增加了任何FPGA开发板或载体卡上的板对板间距。

vcu118
VCU118 FMC+ HSPC回路卡(REF-194194-01)  

该回路夹层卡是基于加长版VITA 57.4单宽夹层卡,设计用来搭配Xilinx® UltraScale+ VCU118开发板使用,包含在Xilinx®的VCU118开发套件中。

vcu118
光纤PCIe®适配卡(PCOA)  

Samtec的光纤PCIe®适配卡可在计算机到计算机和计算机到端点应用中实现长距离PCIe® Gen 3接口,同时支持透明和非透明桥接链路。

光纤PCIe®适配卡
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...
Designing and optimizing a breakout region (or component launch) for a connector can be challenging. It often requires multiple back and forth iterations and analysis to adjust variables. Samtec’s new […] The post How to Design Component Launches Faster appeared first on The Samt...
It’s that time of year again. The world of CoMs, SoMs, interconnect and more all converge next week. The world of embedded systems is multifaceted – from hardware and software […] The post Guten Tag! Visit Samtec at embedded world 2024 in Nuremberg appeared first on The Samtec Bl...