SI评估套件:板对板

SI评估套件:板对板

Samtec提供了业界种类最繁多的板对板连接器。畅销的选项包括高速夹层、侧边卡和背板系统、以及高密度阵列系统。Samtec板对板SI评估套件为系统设计师和SI工程师提供了测试许多Samtec畅销的板对板连接器产品的一种易用型平台。

每个套件都包括评估平台、校准板、技术文档和测试报告。此外,每个套件在交付客户之前,均需由Samtec的信号完整性专家进行测试和验证。

SI评估套件:板对板

套件名称 描述
AcceleRate® HD SI评估套件(REF-212056-X.XX-XXX)  

用于评估0.635 mm间距AcceleRate® HD高密度四排料带的SI测试平台。

ADX6 SI评估套件
AcceleRate® HP SI评估套件 (REF-218313-X.XX-XXX)  

用于评估0.635 mm间距、112Gbps PAM4 AcceleRate®HP高性能阵列的的SI测试平台。

AcceleRate HP SI 评估套件
0.635 mm间距Edge Rate® SI评估套件
(REF-224718-X.XX-XXX)
 

用于评估0.635 mm间距Edge Rate®耐用型高速料带的SI测试平台。

0.635 mm间距Edge Rate SI评估套件
ExaMAX®背板SI评估套件 (REF-205463-01)
ExaMAX® SI背板(REF-200839-01)
ExaMAX® SI线卡(REF-200840-01)
 

这个SI测试平台使用ExaMAX®连接器以4x10配置在背板上路由八个高精度差分对。它通过用户选择的翼板定位支持可配置背板走线长度。

ExaMAX电路板
HSEC6-DV SI评估套件
(REF-213543-X.XX-XX)
 

用于评估0.60 mm Edge Rate®垂直高速侧边卡连接器的SI测试平台。

HSEC6-DV SI评估套件
HSEC8-DP SI评估套件
(REF-210637-X.XX-XX)
 

用于评估0.80 mm间距Edge Rate®差分对高速侧边卡连接器的SI测试平台。

HSEC8-DP SI评估套件 (REF-210637-X.XX-XX)
LP Array SI评估套件 (REF-200470-X.XX-X.XX-01)  

LP Array SI评估套件通过用户选定的堆叠高度和射频连接器选项,在LPAM/LPAF产品对接连接器对中路由二十个高精度差分对。

LP阵列套件
NovaRay® SI评估套件(REF-212761-X.XX-XX)  

用于评估0.80 mm间距NovaRay®极高密度和极致性能连接器的SI测试平台。

NovaRay SI评估套件
SEARAY™ SI评估套件(REF-219213-X.XX-01)  

用于评估SEARAY™高密度开放式端子阵列的SI测试平台。

SEARAY SI评估套件
UEC5-2 SI评估套件(REF-209372-X.XX-XX)  

用于评估20+ Gbps FireFly™侧边卡插座组件的SI测试平台。

UEC5-2 SI评估板
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...
Designing and optimizing a breakout region (or component launch) for a connector can be challenging. It often requires multiple back and forth iterations and analysis to adjust variables. Samtec’s new […] The post How to Design Component Launches Faster appeared first on The Samt...
It’s that time of year again. The world of CoMs, SoMs, interconnect and more all converge next week. The world of embedded systems is multifaceted – from hardware and software […] The post Guten Tag! Visit Samtec at embedded world 2024 in Nuremberg appeared first on The Samtec Bl...